Mini slide DGST-16-30-Y12A

8085176

GTIN: 4052568450649

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
241 N
Stroke
30 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch