Mini slide DGST-20-150-Y12A

8085189

GTIN: 4052568450779

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
377 N
Stroke
150 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch