Stopper cylinder DFST-50-30-Y4-A-G2

8090405

GTIN: 4052568456481

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Impact force
3000 N
Stroke
30 mm
Position detection
Via proximity switch