Twin cylinder DGTZ-GF-32-70-P-A

8100663

GTIN: 4052568471231

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
966 N
Stroke
70 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch