Plug socket NECV-C1W3L-P-P13
8105012
GTIN: 4052568453749
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connector system
Plug pattern type C to EN 175301-803
Electrical connection 1, type of mounting
On solenoid valve via M2.5 central screw
Ambient temperature
-25 °C - 60 °C
Degree of protection
IP65
