Push-in L-fitting NPQE-LH-R12-Q16-P5

8113047

GTIN: 4052568463755

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outside diameter of 16 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
8 mm