Push-in L-connector NPQE-L-Q14-E-P5

8113133

GTIN: 4052568464615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 14 mm
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
13 mm