Push-in sleeve NPQE-D-S10-E-P10
8113216
GTIN: 4052568465445
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 10 mm
Pneumatic connection, port 2
Push-in sleeve Ø 10 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
7.5 mm


