Push-in sleeve NPQE-D-S12-S8-P10

8113217

GTIN: 4052568465452

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 12 mm
Pneumatic connection, port 2
Push-in sleeve Ø 8 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
6 mm