Push-in sleeve NPQE-D-S16-S12-P5

8113220

GTIN: 4052568465483

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 16 mm
Pneumatic connection, port 2
Push-in sleeve Ø 12 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
9 mm