Parallel gripper DHPC-16-A-NC-S

8116797

GTIN: 4052568554491

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaws
3 mm
Position detection
Via proximity switch
Max. force on gripper jaw Fz static
84 N
Max. mass per external gripper finger
50 g