Quarter turn actuator DFPD-160-RP-90-RS45-F07-17-R3-C-VDE2

8144442

GTIN: 4052568574468

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
88.4 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17