Standards-based cylinder CRDSNU-16-50-P-A

8152553

GTIN: 4052568575779

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends