Pressure regulator MS4-LR-1/4-D6-AG-MPA-F1A-B

8175242

GTIN: 4052568612832

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1800 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.5 bar