Suction cup with connection OGVN-35-A-U-G38
8204825
GTIN: 4052568929923
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
35 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
38 N
Material suction cup
PUR




