Suction cup with connector OGVM-20-A-N-G38F

8211024

GTIN: 4052568790387

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
20 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
15 N
Material suction cup
NBR