Suction cup with connector OGVM-60-S-N-RA

8213220

GTIN: 4052568790486

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
60 mm
Suction cup shape
Round, flat
Holding force at nominal operating pressure
120 N
Material suction cup
NBR