Push-in Y-connector NPQM-Y-Q10-Q8-P10-G2
8226883
GTIN: 4052568777302
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 10 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
-20 °C - 70 °C
Nominal size
7 mm


