When creating a movement program, the movement sequence is often known but the exact position that must be reached, such as the gripper or set-down position, is not known. This can only be determined using precise movements during commissioning.
That is why the automation system CPX-E together with the operator unit CDSA offers dialogue-based software that enables the required positions to be taught in quickly and easily.
The operator unit CDSA features an emergency stop switch and a three-stage enabling button. Both devices are equipped with two channels and are designed to be integrated in the customer's safety circuits. The enabling button is used to enable the drive power in set-up mode.
In addition to the hardware and the ergonomic handle, the CDSA also has a colour touchscreen which can be used to start actions in addition to the keyboard.
Please configure your product