Cilindru oscilant DRRD
Cilindru oscilant cu piston dublu pe baza de cremaliera si pinion.
- Actionare cu piston dublu, transmisie de putere prin intermediul principiului cremaliera si pinion
- Premium drive for very high energy absorption (load capacity and speed)
- Very high precision and long service life
- Many additional features such as mid-position or air and energy through-feed can be adapted
- Durabil datorita ciclului de viata extins datorita reparabilitgratie usurinteti de reparare
- Productie sustenabila datorita reducerii consumului de materiale