Stopper cylinder STAF-80-40-P-A-R

164894

GTIN: 4052568137311

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Impact force
13300 N
Stroke
40 mm
Position detection
Via proximity switch