Push-in fitting NPQR-DK-G12-Q16

8085671

GTIN: 4052568553241

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outside diameter of 16 mm
Operating pressure complete temperature range
-0.95 bar - 12 bar
Ambient temperature
-5 °C - 150 °C
Nominal size
12.6 mm