Stopper cylinder DFST-63-30-Y4-A-G2

8085906

GTIN: 4052568456320

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Impact force
5000 N
Stroke
30 mm
Position detection
Via proximity switch