Twin cylinder DGTZ-GF-10-50-J-T-P-A
8103501
GTIN: 4052568578183
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



