Dispense head VTOE

Contactless dispensing of very small quantities with the high-precision dispense head VTOE. This modular complete solution consists of a manifold duct plate, dosing valves and nozzles. Media-separated valves prevent cross-contamination and ensure optimal flushing.
  • Basic function: dosing
  • Ready-to-install dosing solution saves time and costs
  • Compact 9 mm grid dimension
  • Suitable for sensitive and aggressive liquids
  • Ideally suited to non-contact dispensing of liquid media
  • Maximum dosing precision down to the microlitre range
  • Small internal volume makes it easy to rinse
  • 1- or 8-channel dispense head
  • Typical coefficient variation (CV): < 1% at 10 to 1000 μl
  • Product Highlights
  • Products
  • Downloads