Standard: screwed-in filter
Optional: ducted at a later stage
Ambient particles or moisture are not sucked into the electric cylinder and no particles are emitted into the ambient air
Very high-quality ball screw with low internal friction and minimal basic load torque. This enables the use of a smaller and lighter motor with lower power.
Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date
Double ball bearing: saves space in the cylinder, no additional bearing of pinions required in the parallel kit. Extremely compact coupling, as part of the cylinder including easy replacement for servicing.
Please configure your product