Reliable and safe media separation
The high-performance polymers EPDM, FKM and FFKM used for the separating diaphragms can withstand even aggressive media, protect the interior of the valves and simultaneously prevent corrosion. Their low internal volume makes the valves very easy to clean, which is ideal especially for sensitive applications.
Compact width
High flow rate with small width of just 10 mm.
Flexible in use
Extremely flexible in use thanks to 3/2-way and 2/2-way (NC) variants.
Product-specific accessories and spare parts
- PEEK connection modules VABS-K2
- M6
- UNF1/4-28 - Seals VAVC-K2
- EPDM
- FKM
- FFKM - Liquid fittings NLFA in various sizes