Reliable and safe media separation
The high-performance polymers EPDM, FKM and FFKM used for the separating diaphragms can withstand even aggressive media, protect the interior of the valves and simultaneously prevent corrosion. Their low internal volume makes the valves very easy to clean, which is ideal especially for sensitive applications.
Compact width
High flow rate with small size of 10 mm and 12 mm.
Various volumes possible
The media-separated valves cover a range of nominal widths. You can choose between nozzles with width 1.6 mm and 2.0 mm.
Flexible in use
Very flexible in use thanks to 3/2-way and 2/2-way variants (NC) and 12 or 24 V DC control.
Product-specific accessories and spare parts
- PEEK connection modules VABS-K2
- M6
- UNF1/4-28 - Electrical connecting cable NEBV-HPG2
- 0.3 m - Seals as spare parts VAVC-K2
- EPDM
- FKM
- FFKM - Liquid fittings NLFA in various sizes