1. Integrated coupling
Highly compact coupling integrated into the mini slide. Includes simple replacement for servicing, compatible with axial and parallel kit
2. Linear guide and recirculating ball bearing guide
- Integrated linear guide with durable recirculating ball bearing guide for increased protection against rotation at high torques
- Rigid precision guide rail to absorb transverse forces and improve the rigidity of the mini slide
3. Ball screw drive
Very high-quality ball screw drive with low internal friction and minimal basic load torque. This enables the use of a smaller and lighter motor with lower power.
4. Yoke plate
Standardised interface for direct mounting of the electric rotary drive ERMO without the need for adapters
5. Motor mounting
Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date
6. Pressure compensation port
Standard: screwed-in filter
Optional: ducted at a later stage
Ambient particles or moisture are not sucked into the electric cylinder and no particles are emitted into the ambient air