Suitable for all-round use: DSNU as an ISO standards-based version
Equipped for all eventualities, for example with the swivel bearing on the end cap. Perfect for a range of applications. And suitable for all-round use thanks to the large number of variants in the modular system.
Easy commissioning
Thanks to PPS cushioning. Perfect cushioning every time, without the need for adjustment. Simple, fast, space-saving and tamper-proof. The stand-out feature of the proximity sensor SDBT-MSX is its auto teach-in for extremely easy commissioning, even in very confined spaces.
Long service life
The materials used and the precision manufacturing make the DSNU variants durable and robust. Since identical parts are used in both variants, the price remains attractive