Solenoid valve VOVK

At a width of 5.9 mm, the miniature valve VOVK is extremely narrow and can be used wherever the MHA1 is too large. Depending on the type of connection, up to 20 valves can be connected in a row. With a pressure range of up to 7 bar or down to -0.9 bar in vacuum operation, the 3/2-way valve NC VOVK offers very high performance.
  • Very narrow: 5.9 mm grid dimension
  • Extremely small and lightweight
  • Very low power consumption
  • Variable connection concepts: flanged connection underneath or at the front, barbed fitting connection at the front
  • Ideal for control of small air flows
  • Product Highlights
  • Products
  • Downloads