Terms of Use

By using this application, you agree to the conditions of use for electronic documentation.


163400 DNC-63- -PPV-A (standards-based cylinder)  - Series: All
For internal use only
Pos. IC
IC designation
Part no. Type
Article designation
Qty.  Unit  Hint
Order
999
369198
 
DNC- 63- PPVA
Set of wearing parts
1
 
PC
 
 
Order
1
200127
 
DIN 439-B-M16X1,5-04
Hex nut
1
 
PC
 
 
Order
2
229860
 
WIFC2-20X30X10,7-TPE-U
Wiper seal
1
 
PC
 
Grease during re-assembly. See position no. 20
 
Order
3
 
SINT-B50 20X26X23
Cylinder bearing
1
 
PC
 
Not available separately, see position 7
 
Order
4
 
DNC- 63-PPV
Bearing cap
1
 
PC
 
Not available separately, see position 7
 
Order
5
 
25 PU
Buffer seal
2
 
PC
 
Not available separately, see position 7 / 999
Grease during re-assembly. See position no. 20
Order
6
 
DNC- 63
Cushioning disc
2
 
PC
 
Not available separately, see position 7 / 19 / 999
 
Order
7
124054
 
DNC- 63-PPV
Bearing cap module
1
 
PC
 
 
Order
8
362533
 
DNC-50/63
Flange screw
8
 
PC
 
Use thread locking agent. See position no. 21
Tightening torque 13 Nm / 9.6 lbf ft
Order
9
187785
 
DNC-63- -ET
Piston rod
1
 
PC
 
When ordering please specify the configuration (see type plate)
 
Order
10
332089
 
50/63 PPV
Buffer sleeve
2
 
PC
 
 
Order
11
 
LEFC2-63X53X7-TPE-U
Lip seal
2
 
PC
 
Not available separately, see position 999
Grease during re-assembly. See position no. 20
Order
12
 
DNG- 63- PPVA
Piston
2
 
PC
 
Not available
 
 
13
 
B-12X2-N-NBR70
O-ring ISO3601
2
 
PC
 
Not available separately, see position 999
Grease during re-assembly. See position no. 20
Order
14
 
63X1.3X9.9
Slip ring
1
 
PC
 
Not available separately, see position 999
 
Order
15
348578
 
7X7X156
Magnetic tape
1
 
PC
 
 
Order
16
711224
 
DNN-63-PPV
Threaded coupling
1
 
PC
 
Use thread locking agent. See position no. 21
Tightening torque 45 Nm / 33.2 lbf ft
Order
17
 
DNC- 63-
Cylinder barrel
1
 
PC
 
Not available
Grease during re-assembly. See position no. 20
 
18
 
DNC- 63-PPV
End cap
1
 
PC
 
Not available separately, see position 19
 
Order
19
124055
 
DNC-63-PPV
End cap
1
 
PC
 
 
Order
20
684474
 
LUB-KC1 SILIKONFREI 20ML
Lubricating grease
1
 
PC
 
 
Order
21
247891
 
LOCTITE-243-1ML
Adhesive bonding agent
1
 
PC
 
 
Order
Leave the left mouse button pressed to zoom in or out
Reset to initial state
You can click on parts. You can drag the drawing
Click a position multiple times in the table. This will show all occurrences or subpositions in the drawing
You can navigate back and forth using the browser buttons
Special meanings:
This part can be ordered directly
This part can be ordered only together with a superordinated part
This part cannot be ordered
Highlighted parts could have been also specified in the search for spare parts usage
Modification aid
Parts that have to be added/removed to modify the valve terminal/service unit.
Target product
Order these parts
Original product
These parts are omitted
Target product
Original product