Drives with displacement encoder

Learn more about Drives with displacement encoder
Linear drives with displacement encoder

Linear drives with displacement encoder

Diameter 18, 25, 32, 40, 50, 63, 80, 100 mm

Stroke length 10 ... 2000 mm

Force 153 ... 4712 N

Swivel modules with displacement encoder

Swivel modules with displacement encoder

Size: 25, 40, 63

Swivel angle 0 ... 272 °

Mass moment of inertia 0.0015 kgm² ... 0.60 kgm².

Selection Guide

Actuator with feedback

Linear drives with displacement encoderLinear drives with a displacement encoder are used with Soft Stop, for pneumatic positioning or for measurement tasks. The rodless drives with displacement encoder DGCI offer a wide range of diameters of 18 to 63 mm and stroke lengths of 100 to 2,000 mm. As it has a high-quality recirculating ball bearing guide, there is often no need for an additional guide. It has a digital displacement encoder that measures absolute values, an optional brake, additional carriage and lubrication adapter. The DDLI also comes in diameters 18 to 63 mm and stroke lengths of 100 to 2,000 mm, but does not have a guide – for attachment to the customer's own recirculating ball bearing guide. It is optionally available with the moment compensator DARD for backlash-free coupling of the load; and additionally with a contactless displacement encoder for measuring absolute values. DNCI/DDPC – offering a diameter from 32 to 100 mm and stroke lengths of 100 to 750 mm for Soft Stop and pneumatic positioning. They are available as measuring cylinders for strokes up to 2,000 mm. They have a contactless measuring incremental displacement encoder, come in various piston rod designs and a standards-based cylinder to ISO 15552 and are optionally available with a guide and clamping unit.
Semi-rotary drives with displacement encoderThe semi-rotary drive DSMI with integrated displacement encoder has the same design as the pneumatic semi-rotary drive DSM, but has a displacement encoder that measures absolute values based on a potentiometer. Swivel range: 0 - 270° Size: 25, 40, 63 Max. torque: 5 - 40 Nm The semi-rotary drive DSMI is used with Soft Stop and pneumatic positioning for mass moments of inertia of 15 - 6,000 kg/cm2. The advantages are: Complete drive unit, compact, ready for immediate use, high angular acceleration with adjustable fixed stops for fast and precise positioning of up to ±0.2° (only with axis controller CPX-CMAX)