Festo will showcase innovations at 2024 CIIF

At our booth at the CIIF, you can gradually experience the innovation and value that Festo brings to users in the digital wave.

Battery cell manufacturing process in Stacking/canning/film wrapping

Your requirements:

The demand for production capacity of power battery production lines is increasing, especially in the stage of cell assembly. The key equipment is the high-speed cutting and stacking integrated machine, and the assembly time of single pole pieces is approaching 0.1 seconds. High performance electric cylinders and bus valve terminals s are the first choices for OEM&end customers in packaging Mylar shell insertion, welding, helium inspection and other workstations. There is also a significant demand for high-performance and reliable blocking cylinders in high load logistics lines.

Application scenarios:

Assembly section for power battery cells.

Festo Solution:

Festo provides various solutions and high-performance products to meet the diverse needs of power battery production lines

1. The high-speed valve MHE and stainless steel air reservoir CRVZS meet the requirements of the high-speed cutting and stacking machine for vacuum grasping of pole pieces. The maximum switching frequency of the high flow MHE4 can reach 210Hz; CRVZS combines safety certification and CE certification to meet the needs of overseas lines.

2. The ELGD, high-performance ESBF, and compact EGSC with innovative design meet customers' requirements for high-speed gripping, high load lifting, and installation space.

3. The new generation valve terminal platform VTUX offers four new combinations to provide more choices for different application scenarios.

4. The slide DFST can meet the maximum load requirement of 800kg, which basically meets the current demand.

Cylinder synchronization control

Your requirements:

Semiconductor wafer cleaning equipment typically requires adaptation to wafers of different sizes, such as 6 inches, 8 inches, or 12 inches, and requires a protective bowl that can stably stop at multiple positions; At the same time, multiple liquid medicines will be used in the cleaning process, and it is necessary to ensure that the liquid medicines are independently controlled, collected, and free of cross contamination. Multiple sets of protective bowls need to cooperate to complete the cleaning work.

Application scenarios:

Wet cleaning process for semiconductor wafers

Festo Solution:

  • Adopting a 2-channel customized piezoelectric valve VTEP to precisely control the synchronous movement of 2 low friction cylinders, achieving continuous adjustment of speed and position during the lifting process of large-sized wafer cleaning protective bowls; Multiple groups can be used together to meet the actual application needs of customers.
  • Use an electric cylinder with protective function to provide swinging and moving feed for the cleaning nozzle.

Intelligent E-filling

Your requirements:

With the development of the filling industry, more and more filling manufacturers are seeking flexible, multi position, and high-precision filling actuators.

Application scenarios:

Filling

Festo solution:

The electric filling system integrates non-standard electric cylinders and controllers, and can be independently programmed for filling processes. It has reserved IO and communication interfaces, which can directly receive signals such as flow rate and weight, achieving flexible multi position precise control. The integrated controller effectively improves the real-time performance of external signal feedback and internal data processing, making operation more efficient and reliable.