SEMICON Taiwan 2026 | Event Information

  • Date: September 2–4
  • Venue: 1F, TaiNEX 2
  • Address: No. 2, Jingmao 2nd Road, Nangang District, Taipei

Festo Booth: P5324

Highlights of Exhibition

Integrated pneumatic and electric solution for Semiconductor Wet Processes

Application area:

Designed for wet process equipment in the semiconductor and optoelectronics industries, including wet benches, wafer cleaning systems, and spin-coating cups. Typical control applications include:

  • Cup lifting control
  • Dispensing arm lifting and rotary control
  • Chemical dispensing valve switching and suck-back control
  • Corrosion-resistant components

These applications often face challenges such as poor motion synchronization, unstable control, limited digitalization, and a lack of real-time visibility into equipment status and actual position. By combining pneumatic and electric technologies, Festo provides a complete and highly integrated control solution.

Highlights of application:

  • Offers both pneumatic and electric solutions for the same application, supporting different machine design requirements
  • Uses high-precision piezoelectric control technology to digitalize chemical valve switching and suck-back control, improving process stability and consistency
  • Electric and pneumatic cylinders support position feedback, enhancing digital equipment management and reducing run-to-die risks
  • Multi-axis pneumatic cylinder synchronization, speed control, and force control significantly reduce interference, vibration, and particle generation during cup lifting
  • Supports multiple industrial communication protocols for easier system integration and improved equipment monitoring

Customized sulution:

For semiconductor wet process equipment, the all-stainless-steel servo drive system — featuring the EPRF electric cylinder and EMMH servo motor — works together with the high-precision VTEP piezoelectric proportional valve and VYKC media-separated valve.

This integrated solution delivers precise control and enhanced protection for cup lifting and chemical fluid handling. It helps prevent chemical corrosion, dripping, and process defects, contributing to higher wafer yield and longer equipment service life.

Wafer & Panel warpage solution

Application area:

As semiconductor processes continue to advance, wafer and panel/substrate warpage is becoming increasingly common in applications such as metrology, wafer bonding, and advanced packaging.

Although contact-based flattening solutions are already available, challenges remain due to limited installation space, varying process requirements, and increasingly complex warpage profiles.

By combining digital control with piezoelectric proportional technology, Festo enables high-precision, zoned positive and negative pressure control. With proven co-development expertise, Festo can also deliver complete, customized solutions for a wide range of warpage control requirements.

Highlights of application:

  • The VTEP proportional pressure and vacuum valve terminal, combined with patented Festo control technology, enables precise multi-channel pressure control
  • VTUX multi-channel vacuum switching supports multiple communication protocols, maximizing system integration, data feedback, and digital functionality
  • Proven application experience and co-development capabilities support customized solutions tailored to specific customer requirements
  • Chuck design concepts and technical recommendations help accelerate development and shorten validation time

Advanced packaging process solution for dispensing adhesive and laminating heat sinks

Application area:

The runner is transported to the glue coating area for coating. The coated product is then transported to the hot pressing station through the runner for heat curing, pressing and bonding of the product and glue. Closed loop force control is used. The module can accurately control the pressing force and protect the product.

Highlights of application:

  • 1 valve terminal VTEP controls all system required pressure (if possible). We can also use VEAB with maniple
  • Pick and place to control vacuum with accuracy and also detect the failure of the suction cup
  • Glue to show high accuracy of air pressure supply for glue.
  • Pressing to show high accuracy of pressing force
  • With support of AX, it can easily monitor cylinder health rate

Semiconductor front-end process equipment solutions

Application area:

Temperature control devices such as platform cooling used in sputtering and etching processes require high-precision temperature stability.

Highlights of application:

  • Chiller Block capability to -60 degree with special angle valve
  • Interlock valve system to prevent gas mix
  • Digital information and physical information separate from system
  • High accuracy control for iso Valve through valve VEAB

Gate valve advanced motion control solution

Application area:
load-lock chamber / handling system / process chamber

Highlights of application:

  • Significantly reduce the impact force generated when the door valve is switched
  • The application program achieves the control of multiple valves in a single component
  • High repeatability through digital parameter set
  • Easy to trace - ideal for Industrial IoT

Customized solution:
In the semiconductor industry EFEM wafer transfer equipment, the motion terminal system and the precise piezo control technology applied to FOUP carriers for inert gas filling offer an effective solution to reduce the impact force of slit/gate valves when closing. This minimizes particle generation and vibration, significantly improving yield and extending the lifespan of valves.

Special gas supply and chemical polishing gas control unit

Application area:

Semiconductor (both special gas supply and chemical polishing gas control units are used in the semiconductor front-end processes)

Highlights of application:

Without the need for a power source, the gas supply to the gas cylinder can still be cut off; Adopting special OR valve design to ensure uninterrupted system control; Hot swappable function allows for the replacement of solenoid valves without the need to turn off the air supply.

Customized sulution:

  • Customized manual safety circuit with multi-channel control using manual valves and logic valves, while also having a more compact design.
  • The specially designed manual energy storage gas cylinder switch system not only retains manual operation mode, but also can automatically shut off gas cylinders without any power source.
  • A simple customized cylinder driven red indicator saves space while ensuring operational safety.

MFC (Mass Flow Controller)

Application area:
Load Port / Slide Track Buffer / OHC Purge System / FOUP Stocker

Highlights of application:
In the N2 Purge system, Festo various sensors and flow controllers cooperate to achieve system integration design, and accurate flow control is achieved through accurate proportional control of piezoelectric valve, and data is achieved through communication.

Customized solution:

  • Piezo valve design for precise flow control, offering multiple flow ranges: 200 / 100 / 50 / 20 LPM
  • Integrated modular design combines vacuum humidity detection with precise flow control
  • RS485 communication and analog signal