FluidDraw GSWF

From sketching to planning the documentation of systems, with FluidDraw you save time and ensure reliability. Thanks to the library of standard symbols, you have the certainty that all specifications of current standards are complied with.
  • Generate pneumatic and electrical circuit diagrams quickly and easily
  • Documentation of complete systems
  • Extensive standard symbol library
  • Insert products directly via the integrated product catalogue from Festo
  • Automatically generated evaluations of item data and circuit information
  • Automatic equipment labelling with customisation options
  • Create your own symbols, libraries, product databases or drawing frames
Configure your product
  • Product Highlights
  • Products
  • Downloads

With FluidDraw you can document complete systems in accordance with DIN and ISO

From sketching to planning and documenting systems, FluidDraw saves you time and offers significant reliability. You can use the extensive libraries of standard symbols to create pneumatic and electrical circuit diagrams in next to no time. Even when you have to work quickly, you can be certain that you are complying with all the requirements of the established standards when you use FluidDraw. Plus, the FluidDraw 365 annual subscription keeps you up to date with the latest functions. Perfect!

Creating circuit diagrams is simple

With the easy-to-use FluidDraw process, you can simply drag and drop the correct symbols from the library and the Festo catalogue into your circuit diagram. Find out more by clicking the FluidDraw video and see just how efficient it is to work with FluidDraw. The added convenience of always being right up to date: FluidDraw 365 – the annual subscription for 12 months.

Flexible licence models

Should you choose the FluidDraw 365 annual subscription or a one-off purchase of FluidDraw P6? The two licence models give you the same P6 software, but with a different service.

Always up to date: FluidDraw 365

FluidDraw 365 provides you with everyday access to the very latest engineering tool for circuit diagram creation and documentation. The annual subscription means that you always have the latest FluidDraw functions and you receive all updates and upgrades to the newest software versions free of charge (upgrade to P7 and higher included). FluidDraw 365 is an annual subscription that runs for 12 months and can be cancelled at any time. It is a cost-effective way to get started and to always stay up to date with documentation and circuit diagram creation.

Pay once and keep on using: FluidDraw P6

When you buy FluidDraw P6, you receive the extensive software in version P6 for creating circuit diagrams and documentation. You have access to the Festo product catalogue and your shopping basket, all the functions for circuit diagrams, drawings and documentation, as well as all the symbol libraries. The one-off purchase of FluidDraw P6 does not include an upgrade to a higher software version. However, there are no limits on your use of the software.

These customers are already enjoying the benefits

FluidDraw reference customers: Smart Automation, Keller, Daxner, Bizzcom