驅動器和執行器

Festo 為工廠自動化領域的廣泛應用提供驅動器。除了特別容易調試且成本效益高的氣動驅動器外,我們也提供用於受控氣動定位技術的氣伺服定位系統、和用於靈活直線或旋轉定位的電動產品。我們的驅動器做為氣動和電氣控制和驅動技術的核心元件,在眾多行業領域得到應用。

驅動器和執行器用途

氣動驅動器的常規應用領域包括機械運動,例如夾緊、提升、埋頭鑽孔、抓取、阻擋等。氣伺服驅動器主要用於「軟」定位技術,因為空氣是一種可壓縮的驅動介質。電動技術的典型應用領域遍及自動化技術,尤其是定位領域。

氣缸

Festo 的氣缸範圍包括活塞桿和無桿氣缸(直線驅動器)、擺動氣缸、倍力氣缸、多位置氣缸和阻擋氣缸,以及夾緊氣缸、具直線導軌的氣缸以及氣囊式和膜片式氣缸。另外,我們也提供許多標準氣缸,具有標準化的尺寸和安裝介面。符合特定標準的氣缸具有相同的尺寸。圓形結構 (ISO 6432)、精巧型結構 (ISO 21287) 的活塞桿氣缸以及型材氣缸和拉桿式氣缸 (ISO 15552) 都設有標準。

氣缸

FAQs – frequently asked questions clearly explained

How do pneumatic drives work?

In a pneumatic cylinder, the compressed air is used to exert force on a cylinder piston in order move it in a specific direction. The movement of the piston is transferred to the parts to be moved by a piston rod or a frictional connection. A pneumatic cylinder is a drive operated with compressed air usually up to a maximum of 12 bar in order to generate linear or rotary motion. A distinction should be made between single-acting and double-acting cylinders (work is performed only in one direction or in both directions).

How does servo-pneumatic positioning technology work?

At Festo, servo-pneumatics stands for controlled pneumatic positioning technology. Servo-pneumatics is always a system in which a pneumatic cylinder can be moved to a preset target position in a position-controlled manner or generate a preset target force in a force-controlled manner. Servo-pneumatics is a "soft" positioning technology because air is a compressible drive medium. When the drive is in a controlled position, it can be pushed away by a correspondingly large external force.

How do electric drives work?

Electric drives or electromechanical drive technology involves either linear or rotary drives. An electric motor (servo or stepper motor) drives a toothed belt or a spindle, which in turn moves a slide in a linear direction. In the case of rotary drives and modules, the electric motor drives the internal rotary mechanics directly. The servo or stepper motor is operated via corresponding servo drives.