Festo 為工廠自動化領域的廣泛應用提供驅動器。除了特別容易調試且成本效益高的氣動驅動器外,我們也提供用於受控氣動定位技術的氣伺服定位系統、和用於靈活直線或旋轉定位的電動產品。我們的驅動器做為氣動和電氣控制和驅動技術的核心元件,在眾多行業領域得到應用。
Conventional application areas for pneumatic drives include mechanical movements such as clamping, lifting, countersinking. gripping, stopping and much more. Servo-pneumatic drives are primarily used in "soft" positioning technology because air is a compressible drive medium. Typical application areas for electric drive technology can be found throughout automation technology, especially in the field of positioning.
In a pneumatic cylinder, the compressed air is used to exert force on a cylinder piston in order move it in a specific direction. The movement of the piston is transferred to the parts to be moved by a piston rod or a frictional connection. A pneumatic cylinder is a drive operated with compressed air usually up to a maximum of 12 bar in order to generate linear or rotary motion. A distinction should be made between single-acting and double-acting cylinders (work is performed only in one direction or in both directions).
At Festo, servo-pneumatics stands for controlled pneumatic positioning technology. Servo-pneumatics is always a system in which a pneumatic cylinder can be moved to a preset target position in a position-controlled manner or generate a preset target force in a force-controlled manner. Servo-pneumatics is a "soft" positioning technology because air is a compressible drive medium. When the drive is in a controlled position, it can be pushed away by a correspondingly large external force.
Electric drives or electromechanical drive technology involves either linear or rotary drives. An electric motor (servo or stepper motor) drives a toothed belt or a spindle, which in turn moves a slide in a linear direction. In the case of rotary drives and modules, the electric motor drives the internal rotary mechanics directly. The servo or stepper motor is operated via corresponding servo drives.