為了讓您適應未來的新挑戰,未來我們將朝哪些重點領域方向邁進?我們的目標是讓您的應用自動化更簡單、更可靠且更高效。所以我們熱衷於在我們的所有工廠開發硬體、軟體、服務和技術。在這些頁面上,我們不僅會向您展示其中幾款新產品,還會簡要介紹幾個重要領域,今年我們的工作將圍繞著這幾個領域展開。
永續性是一項社會責任問題。Festo 肩負起這一責任 — 我們採用符合相關聯合國永續發展目標的綜合方法。這貫穿於我們業務的每個環節,從採購到工廠生產以及客戶對產品的使用。正確的工程設計、高能效高資源利用率的產品生產、節能服務、以及我們的一系列技術基礎和進階培訓,有助於減少 CO₂ 排放,藉此改善環境中的碳足跡,最終實現碳中和生產。Festo 將自動化視為在永續發展的產業中提高效率的致勝利器。
一個不起眼的小裝置正在永遠改變閥的世界:壓電彎片。這是壓電閥的核心,也是讓壓電閥保持小巧、節能、高效、快速和固有比例的原因。由於具有能夠高精度的計量、混合或分配氣體和液體等眾多優點,壓電閥正成為一種趨勢。因此,壓電閥在生命科學、電氣工業以及其他產業,和在快速診斷移動終端中應用廣泛。其精巧的尺寸和極低的發熱量,也使它們適合在狹窄的空間作為嚮導控制裝置,例如在數字控制終端 VTEM 中。
Festo 將標準的自動化元件和專門開發的產業專用解決方案相結合,適用於實驗室流程、製造醫療設備以及體外診斷。我們的流體和運動技術完全符合現代實驗室環境的需求。適合診斷市場的創新產品、系統和服務,縮短了驗證時間,並加快了產品上市速度。我們的產品、系統和服務,使我們能夠準確地達成每個產業所要求的靈活性、品質和安全性。其中也包括效率最大化。
Electromobility is a growing trend: never before have as many electric cars been registered as in 2021. At the heart of every electric vehicle are lithium-ion batteries for energy storage. These are still the only available scalable technology that can be used for motion. Solutions from Festo ensure that these expensive components are produced safely and end up in the car without getting damaged.
Moving away from pneumatics and moving towards electrics or a mix of the two: one of the big automation trends in recent years has been electric automation. Demand continues to rise rapidly. Festo is responding to this demand with an offer that covers most movement options: from cost-effective and simple movement between two end positions to highly complex and flexible servo drive solutions with many synchronised axes or dynamic Cartesian robots. This portfolio is characterised by seamless connectivity: mechanically, electrically and intelligently. From the shop floor to the master controller, everything fits together. Innovative servo drive technology, direct integration in networks and clever software solutions, in combination with state-of-the-art communication and control concepts, already represent tomorrow's automation solutions.
Efficient and safe processes are the prerequisite for maximum overall equipment effectiveness (OEE). This is particularly important in highly challenging markets in order to remain competitive or even to keep ahead of the game. Artificial intelligence, or AI for short, is one of the tools that will be used to monitor and improve processes in the future. However, AI also helps to detect faults and the imminent failure of components or to improve energy efficiency. With Festo Automation Experience AX, such a tool is now available.