All these factors speak in favour of a high degree of automation for handling cells and tissues, from high-throughput screenings to individual gene therapy analyses and cell culture processes. It is crucial that the process has as little impact on the viability of the cells as possible. Cells vary in size and shape and their concentration in solutions can be different. It is therefore important that parameters such as pressure and opening times can be precisely set and reproduced in automated liquid handling. This enables the loads acting on the cells, such as shear forces and pressure differences, to be monitored and minimised.
Festo LifeTech offers a wide range of components for a modular and flexible dispensing system based on compressed air. This allows liquids and, in particular, cell suspensions to be precisely dispensed in a gentle process. As cells are living organisms that are very strongly influenced by external conditions, the pressure used can be specifically adapted to the cell line and cell concentration.
In collaboration with Esslingen University of Applied Sciences, Festo has tested the influence of dispensing with the pressure-controlled dispensing system from Festo on cell viability in comparison to pipetting using a manual pipette. Testing with a selected cell line has shown that the average viability of the cells was similar to that of the manually pipetted samples. That means the Festo dispensing system offers a very good basis for gentle and precise handling of cell cultures – with all the advantages of automation. Thanks to the modular design and the ability to adjust the parameters, the system can be adapted to different cell lines and cell concentrations.