在電動馬達和電池的生產中,性能不是由單一組件決定的,而是整體的生產架構。 因此,電動動力系統製造需要能夠隨著產量成長和產品種類增加而保持穩定並可擴展的系統。
為了幫助製造商向完整的系統架構過渡,Festo 提供模組化自動化解決方案和工程專業知識,為電動動力系統製造設計高效、可擴展的生產系統。
與 Festo 專家探討您的生產架構,以評估合適的解決方案並降低整合複雜性。
因此,自動化從基於組件的方法轉向結構化的生產系統。
電池生產和電動馬達組裝的自動化,需要高度可重複的製程和卓越的重現精度。 連接、定位和緊固任務,以及高壓組件的整合,必須精確協調,以確保電動車生產線自動化的可靠性。
自動化解決方案支援:
目標是實現穩定、標準化的可擴展電動動力系統製造。
Battery cells, rotors, and power electronics are extremely sensitive to deviations in motion, force, or dynamics. Accurate positioning and controlled motion profiles are therefore key quality factors in the automation of electric powertrains and EV production lines.
Electric axis systems, intelligent drives, and combined automation concepts offer high positioning accuracy while allowing flexible adaptation to product variants. This results in production systems that combine dynamic performance and precision without adding complexity to e-mobility manufacturing systems.
The following assembly steps demonstrate that each process requires individually designed handling and tooling solutions to achieve cost- and performance-optimised production:
Six-axis robots are frequently used in electric vehicle manufacturing automation. They provide maximum freedom of movement, regardless of whether all degrees of freedom are required in the process.
A comparison with Cartesian gantry systems shows clear differences:
Because only the axes that are needed for the process are integrated, battery pack assembly automation lines can have a footprint that is up to 20% smaller and require around 50% fewer drives.
The reduced number of axes lowers complexity, energy consumption, and integration effort.
By combining electric and pneumatic automation a clearly structured hybrid motion architecture can be created that sustainably improves stability, efficiency, and line performance.
Processing high-voltage components requires consistently integrated safety architectures. Functional safety is not an add-on but should be seen as an integral part of system design from the very beginning.
Standards-compliant safety concepts reliably protect people and machines without restricting productivity. At the same time, system availability remains high, as safety functions are structurally embedded in the overall architecture.
The following example of a safety concept for battery module assembly illustrates how these requirements can be implemented in practice. Depending on the specific risk assessment and application, additional safety measures may be required and can be adapted to other production stations.
Automation in e-mobility manufacturing systems covers production and assembly processes for the electric powertrain, including battery and motor manufacturing. It also includes reliable handling processes, digital services for stable production, and solutions that ensure functional safety and high system availability in EV production lines.
Battery production automation consists of several stages, from electrode and cell manufacturing to automated battery pack assembly.
Electrode and cell production require automation components that operate under controlled environmental conditions. During module and pack assembly, precise gripping, positioning and reproducible handling processes are essential to achieve high quality and scalable production volumes.
Automation improves OEE in electric powertrains through continuous monitoring of key equipment and process conditions.
Condition monitoring and reliable automation systems help identify bottlenecks early on, thus reducing unplanned downtime, and maintain stable production performance in EV production line automation.
Functional safety is essential in electric vehicle manufacturing automation. Safety-certified systems protect people, machines, and products throughout the production process.
Depending on the risk assessment, different safety measures are implemented using specialised automation components so that operation during production, start-up and maintenance is always safe.
Scaling electric motor assembly automation requires modular machine architectures, efficient engineering processes and flexible handling solutions.
These scalable automation concepts allow manufacturers to adapt to product variants and shorter innovation cycles while maintaining a stable performance in electric powertrain manufacturing.