Air solenoid valve

MN1H-5/2-D-3-FR-C

159711

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/2, monostable
Actuation type
Electrical
Width
65 mm
Standard nominal flow rate
4500 l/min
Pneumatic working port
Sub-base, size 3 as per ISO 5599-1
G1/2
Operating voltage
Via solenoid coil, to be ordered separately
Operating pressure
3 bar ... 10 bar
Structural design
Piston gate valve
Reset method
Mechanical spring
Certification
c UL us - Recognized (OL)
Maritime classification
See certificate
Degree of protection
IP65
Nominal width
14.5 mm
Width dimension
71 mm
Type code
MN1H
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Conforms to standard
ISO 5599-1
Manual override
Detenting via accessory
Non-detenting
ISO code
352
Type of control
Pilot-controlled
Pilot air supply port
Internal
Flow direction
Non-reversible
Symbol
00991003
Lap
Overlap
Switching time off
74 ms
On switching time
33 ms
Max. positive test pulse with 0 signal
3700 µs
Max. negative test pulse on 1 signal
4600 µs
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 1 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Temperature of medium
-5 °C ... 50 °C
Noise level
85 dB(A)
Ambient temperature
-5 °C ... 50 °C
Product weight
1000 g
Electrical connection
Via N1 coil, to be ordered separately
Type of mounting
On sub-base
With through-hole and screw
Pilot exhaust air port 84
M5
Pneumatic connection 1
Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 2
Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 3
Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 4
Sub-base, size 3 as per ISO 5599-1
Pneumatic connection 5
Sub-base, size 3 as per ISO 5599-1
Note on materials
RoHS-compliant
Seals material
HNBR
NBR
Housing material
Die-cast aluminum