Sealing ring

OL-M22

165299

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
OL
Based on norm
ISO 16030
Pack size
1
Operating pressure for entire temperature range
-0.95 bar ... 30 bar
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Ambient temperature
-40 °C ... 100 °C
Manual tightening at RT
yes
Nominal tightening torque
49 Nm
Tolerance for nominal tightening torque
± 20%
Note on materials
RoHS-compliant