Air solenoid valve

MEH-5/3G-5,0-I-B

173408

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/3, closed
Actuation type
Electrical
Width
17.8 mm
Standard nominal flow rate
600 l/min
Pneumatic working port
Sub-base
Operating voltage
24V DC
Operating pressure
3 bar ... 8 bar
Structural design
Piston gate valve
Reset method
Mechanical spring
Certification
c UL us - Recognized (OL)
Degree of protection
IP65
Nominal width
5 mm
Width dimension
18 mm
Type code
MEH
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
Detenting via accessory
Type of control
Pilot-controlled
Pilot air supply port
Internal
Flow direction
Non-reversible
Symbol
00991033
Lap
Overlap
Pilot pressure
3 bar ... 8 bar
b-value
0.5
C value
2.55 l/sbar
Switching time off
25 ms
On switching time
20 ms
Duty cycle
100%
Coil characteristics
24 V DC: 0.95 W
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 1 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-20 °C ... 40 °C
Temperature of medium
-5 °C ... 50 °C
Noise level
75 dB(A)
Pilot medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Ambient temperature
-5 °C ... 50 °C
Product weight
150 g
Electrical connection
Connection diagram form C as per industrial standard, 9.4 mm
Plug
Rectangular design
Type of mounting
On sub-base
Pilot exhaust air port 82/84
Sub-base
Pilot air port 12
Sub-base
Pilot air port 14
Sub-base
Pneumatic connection 1
Sub-base
Pneumatic connection 2
Sub-base
Pneumatic connection 3
Sub-base
Pneumatic connection 4
Sub-base
Pneumatic connection 5
Sub-base
Note on materials
RoHS-compliant
Seals material
HNBR
NBR
Housing material
Die-cast aluminum