Non return valve

HA-1/4-QS-5/16-U

190854

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
Non-return function
Pneumatic connection 1
1/4 NPT
Pneumatic connection 2
QS-5/16
Type of mounting
Screw-in
Standard nominal flow rate
766 l/min
Operating pressure
-1 bar ... 10 bar
Ambient temperature
0 °C ... 60 °C
Housing material
Brass
Operating medium
Compressed air as per ISO 8573-1:2010 [7:-:-]
Symbol
00991455
Min. differential pressure, opening
0.1 bar
Min. differential pressure, closing
0.2 bar
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Product weight
24 g
Note on materials
RoHS-compliant