Filter regulator

LFRS-1/4-D-5M-O-MIDI-A

194743

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Filter regulator
  • General accessories
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
HFOE-D-MIDI/MAXI

Part No.:

159593

Pieces
Stud bolt
FRB-D-MIDI

Part No.:

159595

Pieces
Mounting bracket
HR-D-MIDI

Part No.:

162804

Pieces
Filter: General accessories more accessories...
Filter cartridge
LFP-D-MIDI-5M

Part No.:

159594

Pieces
Pressure gauge
MA-50-16-1/4

Part No.:

356759

Direct mounting; Nominal size 50; 0 ... 16 bar/0 ... 232 psi; External thread G1/4, with aluminum sealing ring; Brass; Centered on rear side; Double scale (bar outside, psi inside); Measurement accuracy class 2.5
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-10X1,5-NT

Part No.:

197379

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-BL

Part No.:

197386

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-SW

Part No.:

197393

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-TBL

Part No.:

8048701

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Translucent blue; 50 m
m
Filter: Fittings more accessories...
Push-in fitting
QS-G1/4-10

Part No.:

186101

Straight design; With external hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/4-10-I

Part No.:

186112

Straight design; With internal hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting
QSL-G1/4-10

Part No.:

186122

L-shape; With external hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces