Filter regulator

LFRS-3/4-D-O-MIDI-A

194771

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Filter regulator
  • General accessories
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
HFOE-D-MIDI/MAXI

Part No.:

159593

Pieces
Stud bolt
FRB-D-MIDI

Part No.:

159595

Pieces
Mounting bracket
HR-D-MIDI

Part No.:

162804

Pieces
Filter: General accessories more accessories...
Pressure gauge
MA-50-16-1/4

Part No.:

356759

Direct mounting; Nominal size 50; 0 ... 16 bar/0 ... 232 psi; Connection G1/4, with aluminum sealing ring; Brass; Centered on rear side; Double scale (bar outside, psi inside); Measurement accuracy class 2.5
Pieces
Filter cartridge
LFP-D-MIDI-40M

Part No.:

363667

Pieces
Filter: Tubes more accessories...
Plastic tubing
PAN-R-22X2-SW

Part No.:

8036207

Polyamide; Robust; Tubing 22 mm O.D.; Black; 50 m
m
Filter: Fittings more accessories...
Push-in fitting
QS-G3/4-22

Part No.:

8040613

Straight design; With external hex; External thread G3/4; For tubing O.D. 22 mm; Packaging unit quantity 1
Pieces