Air preparation unit

LFRS-1/2-D-DI-MAXI-KG

195188

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Air preparation unit
  • General accessories
  • Electrical accessoriesElectrical accessories
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
HFOE-D-MIDI/MAXI

Part No.:

159593

Pieces
Stud bolt
FRB-D-MAXI

Part No.:

159643

Pieces
Filter: General accessories more accessories...
Filter cartridge
LFP-D-MAXI-40M

Part No.:

363664

Pieces
Filter: Electrical accessories more accessories...
Plug socket
MSSD-EB-M12-MONO

Part No.:

188024

Pieces
Plug socket with cable
KMEB-1-24-2.5-LED

Part No.:

151688

Socket type C; Angled; 3-pin/-wire; LED signal status, DC; Connector cable PVC; Standard; 2.5 m; 0.5 mm²; With label holder; Open end; 3-pin/-wire; IP65
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-12X2-BL

Part No.:

197387

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-12X2-SW

Part No.:

197394

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-12X2-TBL

Part No.:

8048711

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Translucent blue; 50 m
m
Plastic tubing
PUN-H-12X2-NT

Part No.:

197380

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Filter: Fittings more accessories...
Push-in fitting
QS-G1/2-12

Part No.:

186104

Straight design; With external hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces
Push-in fitting
QS-G1/2-12-I

Part No.:

186115

Straight design; With internal hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces
Push-in L-fitting
QSL-G1/2-12

Part No.:

186125

L-shape; With external hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces