Plug

PS1-SAC31-30POL+LED

197162

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
PS1
Type of mounting
With through-hole
Electrical connection
10-pin/30-pin
Socket/terminal strip
Operating voltage range AC
≤ 50 V
Connection cross section
0.08 mm² ... 0.75 mm²
Ambient temperature
-20 °C ... 100 °C
Housing material
PBT