Gearbox

EMGC-67-A-G1-SEC-67

2321480

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Gearbox flange size
67 mm
Motor flange size
67 mm
Torsional backlash
0.67 deg
Type code
EMGC
Gearbox type
Angular gear
Gear ratio
1:1
Max. actuator speed
4500 1/min
Gearbox operating temperature
-20 °C ... 90 °C
LABS conformity
VDMA24364 zone III
Degree of protection
IP54
Continuous output torque
2 Nm
Mass moment of inertia, gearbox
0.09 kgcm²
Max. output torque
2.1 Nm
Max. efficiency
90 %
Torsional rigidity
0.105 Nm/arcmin
Product weight
930 g
Interface code, motor out
67A
Interface code, motor in
67A
Note on materials
Contains paint-wetting impairment substances
RoHS-compliant